20213145
20213145
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 25.6516 |
| 50 - 99 | £ 23.0826 |
| 100 - 199 | £ 20.5224 |
| 200 - 499 | £ 19.2372 |
| 500 + | £ 17.952 |
| Thread hand | Left Hand |
|---|---|
| d1 | 16.0 |
| l1 ±0.3 | 35.0 |
| d2 | M12 |
| d3 | 16.0 |
| d4 | 24.0 |
| h1 ±0.3 | 20.0 |
| Weight g | 103.8 |
| h2 ±0.3 | 16.0 |
| l2 min | 15.5 |
| A/F tol. h14 | 13.0 |
| Extraction force min. kg | 8.0 |
| Static load max. kg | 400.0 |
| Dyn. load C max. kg | 160.0 |
| Force required for movement max. kg | 8.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue