Menu Search

Ball & Socket Joints

In stock

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability d2 d4 Thread hand d1 l1 ±0.3 Material d3 View
£ 4.27 - £ 6.1046 63 In stock
M10
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 4.80 - £ 6.8558 2 In stock
M12
24.0
Left Hand
16.0
35.0
Steel
16.0
£ 10.22 - £ 14.6004 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 2.68 - £ 3.8299 440 In stock
M5
12.8
Right Hand
8.0
22.0
303 Stainless Steel
8.0
£ 9.71 - £ 13.8703 5 In stock
M12
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
£ 9.73 - £ 13.9021 12 In stock
M5
12.8
Left Hand
8.0
22.0
303 Stainless Steel
8.0
£ 2.21 - £ 3.1634 387 In stock
M8
19.3
Right Hand
13.0
30.0
Steel
13.0
£ 4.83 - £ 6.8981 226 In stock
M12
24.0
Right Hand
16.0
35.0
Steel
16.0
£ 10.06 - £ 14.3676 Request the lead time here
M14
30.0
Right Hand
19.0
45.0
Steel
22.0
£ 2.05 - £ 2.9306 305 In stock
M8
19.3
Left Hand
13.0
30.0
Steel
13.0
£ 10.22 - £ 14.6004 Request the lead time here
M14
30.0
Left Hand
19.0
45.0
Steel
22.0
£ 44.78 - £ 63.9772 19 In stock
M14
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
£ 44.78 - £ 63.9772 36 In stock
M16
30.0
Right Hand
19.0
45.0
303 Stainless Steel
22.0
£ 4.24 - £ 6.0623 6 In stock
M6
14.8
Left Hand
10.0
25.0
303 Stainless Steel
10.0
£ 44.78 - £ 63.9772 6 In stock
M14
30.0
Left Hand
19.0
45.0
303 Stainless Steel
22.0
£ 14.00 - £ 19.9962 247 In stock
M10
24.0
Right Hand
16.0
35.0
303 Stainless Steel
16.0
£ 1.91 - £ 2.7296 3797 In stock
M6
14.8
Right Hand
10.0
25.0
Steel
10.0
£ 10.72 - £ 15.3198 108 In stock
M16
30.0
Right Hand
19.0
45.0
Steel
22.0
£ 1.98 - £ 2.8354 16 In stock
M6
14.8
Left Hand
10.0
25.0
Steel
10.0
£ 4.47 - £ 6.3903 233 In stock
M10
24.0
Left Hand
16.0
35.0
Steel
16.0
  • of 2
Ball & Socket Joint Right Hand 16.0 M10 Steel

20212872

Price Range
£ 6.1046 - £ 4.27

Stock Levels
63 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20212988

Price Range
£ 6.8558 - £ 4.80

Stock Levels
2 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20212995

Price Range
£ 14.6004 - £ 10.22

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213022

Price Range
£ 3.8299 - £ 2.68

Stock Levels
440 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213060

Price Range
£ 13.8703 - £ 9.71

Stock Levels
5 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Left Hand 8.0 M5 303 Stainless Steel

20213107

Price Range
£ 13.9021 - £ 9.73

Stock Levels
12 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3
    8.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20212865

Price Range
£ 3.1634 - £ 2.21

Stock Levels
387 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20212889

Price Range
£ 6.8981 - £ 4.83

Stock Levels
226 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3
    16.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20212902

Price Range
£ 14.3676 - £ 10.06

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20212964

Price Range
£ 2.9306 - £ 2.05

Stock Levels
305 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3
    13.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213008

Price Range
£ 14.6004 - £ 10.22

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M14 303 Stainless Steel

20213084

Price Range
£ 63.9772 - £ 44.78

Stock Levels
19 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 19.0 M16 303 Stainless Steel

20213091

Price Range
£ 63.9772 - £ 44.78

Stock Levels
36 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213114

Price Range
£ 6.0623 - £ 4.24

Stock Levels
6 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 19.0 M14 303 Stainless Steel

20213169

Price Range
£ 63.9772 - £ 44.78

Stock Levels
6 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3
    22.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20217051

Price Range
£ 19.9962 - £ 14.00

Stock Levels
247 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20212858

Price Range
£ 2.7296 - £ 1.91

Stock Levels
3797 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Right Hand 19.0 M16 Steel

20212919

Price Range
£ 15.3198 - £ 10.72

Stock Levels
108 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3
    22.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20212957

Price Range
£ 2.8354 - £ 1.98

Stock Levels
16 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20212971

Price Range
£ 6.3903 - £ 4.47

Stock Levels
233 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3
    16.0