Menu Search

Ball Transfer 22.2 mm 100.0 kg 45.0 mm 4.3 mm

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains stainless steel bearings with stainless steel pressings.
Item code:

551001

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 47.1877
20 - 39 £ 22.4684
40 + £ 16.7691
Standard pack: 20

Order any quantity

Total price:

£ 47.19

1 x £ 47.1877

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 22.2 mm
Ball Up Load Capacity 100.0 kg
Head Height 4.3 mm
Body Diameter 36.0 mm
Body Height 9.5 mm
Flange Diameter 45.0 mm
Flange Height 2.8 mm
Type Type 1
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us