Menu Search

Ball Transfer 30.0 mm 300.0 kg 55.0 mm 5.5 mm Natural

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains carbon steel bearings with zinc plated pressings.
Item code:

551002

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 36.3039
20 - 39 £ 17.2824
40 + £ 12.8993
Standard pack: 20

Order any quantity

Total price:

£ 36.30

1 x £ 36.3039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 30.0 mm
Ball Up Load Capacity 300.0 kg
Head Height 5.5 mm
Body Diameter 45.0 mm
Body Height 13.8 mm
Flange Diameter 55.0 mm
Flange Height 4.0 mm
Type Type 1
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us