Menu Search

Ball Transfer 22.2 mm 100.0 kg 45.0 mm 4.3 mm

Euro ball transfer is designed with a dirt exit hole, woollen felt seal and integrated claws. It can be used in cargo and baggage handling, assembly lines and machine loading applications. It is temperature resistant from -30°C to 70°C. It contains stainless steel bearings with stainless steel pressings.
Item code:

551010

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 52.3951
10 - 19 £ 24.943
20 + £ 18.6118
Standard pack: 10

Order any quantity

Total price:

£ 52.40

1 x £ 52.3951

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 22.2 mm
Ball Up Load Capacity 100.0 kg
Head Height 4.3 mm
Flange Diameter 45.0 mm
Flange Height 2.8 mm
Type Type 2
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us