Menu Search

Ball Transfer 30.0 mm 55.0 mm 5.5 mm

Euro ball transfer is designed with a dirt exit hole, woollen felt seal and integrated claws. It can be used in cargo and baggage handling, assembly lines and machine loading applications. It is temperature resistant from -30°C to 70°C. It contains stainless steel bearings with stainless steel pressings.
Item code:

551012

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 44 £ 103.7291
45 + £ 49.3859
Standard pack: 45

Order any quantity

Total price:

£ 103.73

1 x £ 103.7291

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 30.0 mm
Ball Up Load Capacity 200.0 kg
Head Height 5.5 mm
Flange Diameter 55.0 mm
Flange Height 4.0 mm
Type Type 2
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us