Menu Search

Ball Transfer 15.8 mm 10.0 kg 45.0 mm 4.3 mm

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains nylon bearings with zinc plated pressing.
Item code:

551059

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 11.7805
10 + £ 8.7925
Standard pack: 5

Order in multiple of 5

Total price:

£ 58.90

5 x £ 11.7805

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 15.8 mm
Ball Up Load Capacity 10.0 kg
Head Height 4.3 mm
Flange Diameter 31.0 mm
Flange Height 2.8 mm
Type Type 1
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us