Quantity | Unit price |
---|---|
10 - 19 | £ 24.5355 |
20 + | £ 18.3108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 9.8 mm |
---|---|
Head Height | 0.386 in |
Overall Height | 30.5 mm |
Overall Height | 1.201 in |
Diameter | 45.0 mm |
Diameter | 1.772 in |
Body Diameter | 36.0 mm |
Body Diameter | 1.417 in |
Body Height | 20.7 mm |
Body Height | 0.815 in |
Ball Diameter | 22.2 mm |
Ball Diameter | 0.874 in |
Ball Up Load Capacity | 180.0 kg |
Ball Up Load Capacity | 396.8 lbs |
Type | Heavy-Duty Ball Transfer |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue