Menu Search

Ball Transfer 30.0 mm 350.0 kg 55.0 mm 13.8 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is pressure mounted and has an overall diameter of 55 mm, and can carry a load of up to 180kg. Made from Carbon steel.
Item code:

551014

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 34.7623
20 + £ 25.9434
Standard pack: 10

Order in multiple of 10

Total price:

£ 347.62

10 x £ 34.7623

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 13.8 mm
Overall Height 36.8 mm
Diameter 55.0 mm
Body Diameter 45.0 mm
Body Height 23.0 mm
Ball Diameter 30.0 mm
Ball Down Load Capacity 350.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us