Menu Search

Ball Transfer 15.8 mm 10.0 kg 31.0 mm 4.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is pressure mounted and has an overall diameter of 31 mm, and can carry a load of up to 10kg. Made from Nylon.
Item code:

551015

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 19.4937
10 + £ 14.5446
Standard pack: 5

Order in multiple of 5

Total price:

£ 97.47

5 x £ 19.4937

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 4.0 mm
Ball Diameter 15.8 mm
Ball Down Load Capacity 10.0 kg
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us