Menu Search

Ball Transfer 12.7 mm 25.0 kg 20.0 mm 2.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is pressure mounted and has an overall diameter of 20 mm, and can carry a load of up to 25kg. Made from Carbon steel.
Item code:

551016

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 14.9526
10 + £ 11.1618
Standard pack: 5

Order in multiple of 5

Total price:

£ 74.76

5 x £ 14.9526

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 2.0 mm
Overall Height 20.0 mm
Diameter 20.0 mm
Ball Diameter 12.7 mm
Ball Down Load Capacity 25.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us