Menu Search

Ball Transfer 12.7 mm 25.0 kg 20.0 mm 20.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is threaded stud mounted and has an overall diameter of 20 mm, and can carry a load of up to 25kg. Made from Carbon steel.
Item code:

551017

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 30.5535
50 - 99 £ 14.5577
100 + £ 10.8591
Standard pack: 50

Order any quantity

Total price:

£ 30.55

1 x £ 30.5535

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 20.0 mm
Overall Height 48.0 mm
Diameter 20.0 mm
Ball Diameter 12.7 mm
Thread Size M6
Ball Down Load Capacity 25.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us