Menu Search

Ball Transfer 19.0 mm 50.0 kg 30.0 mm 30.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is threaded stud mounted and has an overall diameter of 30 mm, and can carry a load of up to 50kg. Made from Carbon steel.
Item code:

551019

140 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 21.2312
10 + £ 15.8477
Standard pack: 5

Order in multiple of 5

Total price:

£ 106.16

5 x £ 21.2312

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 30.0 mm
Overall Height 55.0 mm
Diameter 30.0 mm
Ball Diameter 19.0 mm
Thread Size M8
Ball Down Load Capacity 50.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us