Menu Search

Ball Transfer 39.7 mm 500.0 kg 60.0 mm 55.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is threaded stud mounted and has an overall diameter of 60 mm, and can carry a load of up to 500kg. Made from Carbon steel.
Item code:

551036

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 61.864
10 + £ 46.161
Standard pack: 5

Order in multiple of 5

Total price:

£ 309.32

5 x £ 61.864

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 55.0 mm
Overall Height 105.0 mm
Diameter 60.0 mm
Ball Diameter 39.7 mm
Thread Size M12
Ball Down Load Capacity 500.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us