Menu Search

Ball Transfer 31.7 mm 250.0 kg 50.0 mm 45.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is threaded stud mounted and has an overall diameter of 50 mm, and can carry a load of up to 250kg. Made from Carbon steel.
Item code:

551037

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 45.3581
20 + £ 33.8409
Standard pack: 10

Order in multiple of 10

Total price:

£ 453.58

10 x £ 45.3581

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 45.0 mm
Overall Height 85.0 mm
Diameter 50.0 mm
Ball Diameter 31.7 mm
Thread Size M10
Ball Down Load Capacity 250.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us