Quantity | Unit price |
---|---|
1 - 4 | £ 267.0353 |
5 - 9 | £ 127.1634 |
10 + | £ 94.902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 12.4 mm |
---|---|
Base Height | 0.488 in |
Head Height | 49.2 mm |
Head Height | 1.937 in |
Ball Diameter | 38.1 mm |
Ball Diameter | 1.5 in |
Flange Thickness | 12.4 mm |
Flange Thickness | 0.488 in |
Ball Up Load Capacity | 1000.0 kg |
Ball Up Load Capacity | 2204.6 lbs |
Commodity Code | 7326909890 |
Diameter | 60.0 mm |
Diameter | 2.362 in |
Working Load Capacity | 1000.0 kg |
Working Load Capacity | 2204.6 lbs |
Full Material | Carbon Steel |
Finish | Black Coated |
Type | Heavy-Duty Ball Transfer |
Orientation | Up & Down |
Ball Down Load Capacity | 1000.00 kg |
Ball Down Load Capacity | 1000.00 kg |
Mounting Method | Standard Flange Mount |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.