Quantity | Unit price |
---|---|
1 - 24 | £ 61.0917 |
25 + | £ 22.7084 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 8.0 mm |
---|---|
Base Height | 0.315 in |
Head Height | 28.5 mm |
Head Height | 1.122 in |
Ball Diameter | 12.7 mm |
Ball Diameter | 0.5 in |
Ball Up Load Capacity | 25.00 kg |
Ball Up Load Capacity | 55.1 lbs |
Commodity Code | 7326909890 |
Diameter | 25.6 mm |
Diameter | 1.008 in |
Working Load Capacity | 25.00 kg |
Working Load Capacity | 55.1 lbs |
Full Material | Carbon Steel |
Finish | Black Coated |
Type | Heavy-Duty Ball Transfer |
Orientation | Up |
Ball Down Load Capacity | 25.00 kg |
Ball Down Load Capacity | 25.00 kg |
Mounting Method | Press Fit Knurled |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.