Quantity | Unit price |
---|---|
1 - 4 | £ 220.736 |
5 - 9 | £ 105.103 |
10 + | £ 78.4356 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 32.0 mm |
---|---|
Base Height | 1.26 in |
Head Height | 32.0 mm |
Head Height | 1.26 in |
Ball Diameter | 25.4 mm |
Ball Diameter | 1 in |
Flange Thickness | 6.9 mm |
Flange Thickness | 0.272 in |
Ball Up Load Capacity | 320.0 kg |
Ball Up Load Capacity | 705.5 lbs |
Commodity Code | 7326909890 |
Diameter | 50.8 mm |
Diameter | 2 in |
Working Load Capacity | 320.0 kg |
Working Load Capacity | 705.5 lbs |
Full Material | Carbon Steel |
Finish | Black Coated |
Type | Heavy-Duty Ball Transfer |
Orientation | Up & Down |
Ball Down Load Capacity | 320.00 kg |
Ball Down Load Capacity | 320.00 kg |
Mounting Method | Countersunk Flange Mount |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.