10000281
BCWJ-14
| Quantity | Unit price |
|---|---|
| 125 - 1249 | £ 0.7441 |
| 1250 + | £ 0.1814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Pipe Outside Diameter | 0.394 in |
|---|---|
| Compatible Pipe Outside Diameter | 10.0 mm |
| l2 | 0.551 in |
| l2 | 14.0 mm |
| H | 30.0 mm |
| H | 1.181 in |
| l1 | 24.0 mm |
| l1 | 0.945 in |
| Type | 2 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue