Menu Search

Barbed Fitting Tee Y-Shaped 6.0 mm 44.0 mm POM

This Y- shape Hose connector is used to join two flexible plastic or rubber hoses together and creates a tight, secure seal. It is easy and quick to install thanks to its push fit system. Resistant to chemical agents as it is made from POM with a natural colour.
Item code:

136090600005

898 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 3.231
250 + £ 3.1763
Standard pack: 25

Order in multiple of 25

Total price:

£ 80.78

25 x £ 3.231

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Y-Shaped
Full Material Polyoxymethylene
Material POM
Inside Diameter 4.0 mm
Outside Diameter 6.0 mm
Overall Length 44.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us