Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications, ensuring a leak-free and efficient transfer of fluids or gases.
Thanks to its push-fit system, it is easy and quick to install, and you can choose from a range of shapes (I, T, L, X, and Y). They are resistant to chemical agents due to their material making them suitable for use in automotive or chemical processing industries.
Series Code :SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | L | Fitting Style | OD | View | |
---|---|---|---|---|---|---|---|
£ 0.7476 - £ 0.7795 | 604 In stock |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
I-Shaped
|
0.157 in
4.0 mm
|
||
£ 3.7937 - £ 3.877 | 900 In stock |
0.339 in
8.6 mm
|
2.618 in
66.5 mm
|
I-Shaped
|
0.472 in
12.0 mm
|
||
£ 4.3495 - £ 4.4329 | 2530 In stock |
0.276 in
7.0 mm
|
1.22 in
31.0 mm
|
L-Shaped
|
0.394 in
10.0 mm
|
||
£ 3.7659 - £ 3.8493 | 915 In stock |
0.157 in
4.0 mm
|
1.89 in
48.0 mm
|
X-Shaped
|
0.236 in
6.0 mm
|
||
£ 3.3351 - £ 3.4046 | Request the lead time here |
0.22 in
5.6 mm
|
2.008 in
51.0 mm
|
Y-Shaped
|
0.315 in
8.0 mm
|
||
£ 3.349 - £ 3.4185 | 451 In stock |
0.22 in
5.6 mm
|
2.283 in
58.0 mm
|
T-Shape
|
0.315 in
8.0 mm
|
||
£ 1.4591 - £ 1.5147 | 929 In stock |
0.157 in
4.0 mm
|
1.929 in
49.0 mm
|
I-Shaped
|
0.236 in
6.0 mm
|
||
£ 1.8204 - £ 1.9038 | Request the lead time here |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
L-Shaped
|
0.157 in
4.0 mm
|
||
£ 5.1972 - £ 5.3084 | 1408 In stock |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
L-Shaped
|
0.472 in
12.0 mm
|
||
£ 6.3645 - £ 6.4896 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
X-Shaped
|
0.472 in
12.0 mm
|
||
£ 4.9332 - £ 5.0443 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
Y-Shaped
|
0.394 in
10.0 mm
|
||
£ 5.0026 - £ 5.1138 | 978 In stock |
0.276 in
7.0 mm
|
2.461 in
62.5 mm
|
T-Shape
|
0.394 in
10.0 mm
|
||
£ 1.473 - £ 1.5286 | 869 In stock |
0.22 in
5.6 mm
|
2.205 in
56.0 mm
|
I-Shaped
|
0.315 in
8.0 mm
|
||
£ 2.8626 - £ 2.9182 | Request the lead time here |
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
L-Shaped
|
0.236 in
6.0 mm
|
||
£ 4.9193 - £ 5.0165 | 870 In stock |
0.339 in
8.6 mm
|
2.52 in
64.0 mm
|
Y-Shaped
|
0.472 in
12.0 mm
|
||
£ 1.6397 - £ 1.7092 | 198 In stock |
0.106 in
2.7 mm
|
1.004 in
25.5 mm
|
Y-Shaped
|
0.157 in
4.0 mm
|
||
£ 1.6397 - £ 1.7092 | 2286 In stock |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
T-Shape
|
0.157 in
4.0 mm
|
||
£ 2.9321 - £ 2.9877 | 18 In stock |
0.276 in
7.0 mm
|
2.48 in
63.0 mm
|
I-Shaped
|
0.394 in
10.0 mm
|
||
£ 3.2239 - £ 3.2795 | 363 In stock |
0.22 in
5.6 mm
|
1.142 in
29.0 mm
|
L-Shaped
|
0.315 in
8.0 mm
|
||
£ 2.8487 - £ 2.9043 | Request the lead time here |
0.114 in
2.9 mm
|
1.535 in
39.0 mm
|
X-Shaped
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.