Menu Search

Barbed Cross Connector

In stock

Barbed Cross Connectors feature two, three or four barbed outlets that allow for the secure attachment of hoses or tubing for various applications, ensuring a leak-free and efficient transfer of fluids or gases.

Thanks to its push-fit system, it is easy and quick to install, and you can choose from a range of shapes (I, T, L, X, and Y). They are resistant to chemical agents due to their material making them suitable for use in automotive or chemical processing industries.

  • Material: POM
  • Colour: Natural


Series Code :SR1935

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability ID L Fitting Style OD View
£ 3.2239 - £ 3.2795 748 In stock
4.0 mm
44.0 mm
Y-Shaped
6.0 mm
£ 2.807 - £ 2.8626 Request the lead time here
4.0 mm
50.0 mm
T-Shape
6.0 mm
£ 5.9337 - £ 6.0588 Request the lead time here
8.6 mm
69.0 mm
Hose Connector
12.0 mm
  • of 2
Barbed Fitting Tee Y-Shaped 6.0 mm 44.0 mm POM

136090600005

Price Range
£ 3.2795 - £ 3.2239

Stock Levels
748 In stock
Attributes
  • ID
    4.0 mm
  • OD
    6.0 mm
  • L
    44.0 mm
  • Fitting Style
    Y-Shaped
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee T-Shape 6.0 mm 50.0 mm POM

136060600005

Price Range
£ 2.8626 - £ 2.807

Stock Levels
Request the lead time here
Attributes
  • ID
    4.0 mm
  • OD
    6.0 mm
  • L
    50.0 mm
  • Fitting Style
    T-Shape
  • Full Material
    Polyoxymethylene
Barbed Fitting Tee Hose Connector 12.0 mm 69.0 mm POM

136061200005

Price Range
£ 6.0588 - £ 5.9337

Stock Levels
Request the lead time here
Attributes
  • ID
    8.6 mm
  • OD
    12.0 mm
  • L
    69.0 mm
  • Fitting Style
    Hose Connector
  • Full Material
    Polyoxymethylene