Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
Request the lead time here
Circle
Grey
Steel
60.0 mm
60.0 mm
Request the lead time here
Circle
Black
Steel
55.0 mm
55.0 mm
Request the lead time here
Circle
Grey
Steel
50.0 mm
50.0 mm
Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
Request the lead time here
Circle
Black
Aluminium
42.0 mm
42.0 mm
Request the lead time here
Circle
Grey
Aluminium
20.0 mm
20.0 mm
Request the lead time here
Square
Grey
Aluminium
40.0 mm
40.0 mm
Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
Request the lead time here
Circle
Black
Aluminium
45.0 mm
45.0 mm
Request the lead time here
Circle
Grey
Steel
48.0 mm
48.0 mm
Request the lead time here
Square
Black
Aluminium
40.0 mm
40.0 mm
Request the lead time here
Circle
Black
Steel
42.0 mm
42.0 mm
Request the lead time here
Circle
Grey
Steel
25.0 mm
25.0 mm
Request the lead time here
Circle
Grey
Steel
32.0 mm
32.0 mm
Request the lead time here
Circle
Grey
Steel
55.0 mm
55.0 mm
Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
Request the lead time here
Circle
Grey
Aluminium
48.0 mm
48.0 mm
Request the lead time here
Circle
Black
Steel
50.0 mm
50.0 mm
Request the lead time here
Square
Grey
Aluminium
50.0 mm
50.0 mm
Request the lead time here
Circle
Grey
Steel
40.0 mm
40.0 mm
  • of 5
Flanged Connector Clamp M10 60.0 mm 60.0 mm Grey

10495148


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Grey
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 55.0 mm 55.0 mm Black

10495131


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Black
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Grey

10495100


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Grey

10495223


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 42.0 mm 42.0 mm Black

10495254


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 20.0 mm 20.0 mm Grey

10495162


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Grey
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Grey

10495384


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 42.0 mm 42.0 mm Grey

10495247


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 45.0 mm 45.0 mm Black

10495278


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 48.0 mm 48.0 mm Grey

10495063


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Grey
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Black

10495391


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 42.0 mm 42.0 mm Black

10495032


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 25.0 mm 25.0 mm Grey

10494721


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 32.0 mm 32.0 mm Grey

10494783


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Grey
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 55.0 mm 55.0 mm Grey

10495124


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Grey
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Black

10495216


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 48.0 mm 48.0 mm Grey

10495636


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Grey
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Black

10495094


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Grey

10495414


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Grey

10494844


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090