Menu Search

Light Contact Block IP50 33.0 mm

Light contact black for use with IP50 control buttons
Item code:

1339809

20 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 20

Order in multiple of 20

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Light Contact Block
Circuit Arrangement Type Light Contact Block
Depth 10.0 mm
Width 40.0 mm
Height 33.0 mm
Version 1
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us