Menu Search

Illumination Block with LED IP50 44.0 mm

Green Signal Block for use with IP50 Indicator Blocks.
Item code:

1339819

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 79 £ 13.9102
80 + £ 13.6323
Standard pack: 20

Order in multiple of 20

Total price:

£ 278.20

20 x £ 13.9102

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Illumination Block with LED
Circuit Arrangement Type 100-230 V AC
Version 2
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us