A Belleville Washer, also known as Belleville Springs, features a conical configuration that makes it ideal for applications requiring high loads in small spaces.
By combining the disc-shaped Belleville Washers in sequence, each Belleville Spring size gives numerous load carrying possibilities. These Disc Springs are frequently used to solve problems relating to vibration, thermal expansion, relaxation and bolt creep.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Inside Diameter | Outside Diameter | Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 6.6812 - £ 7.4205 | In production |
Carbon Steel
|
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.11 in
2.8 mm
|
||||||
£ 7.8175 - £ 8.6937 | In production |
Carbon Steel
|
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||||||
£ 9.0223 - £ 10.0218 | In production |
Carbon Steel
|
1 in
25.4 mm
|
3 in
76.2 mm
|
0.091 in
2.3 mm
|
||||||
£ 1.3691 - £ 1.5197 | In production |
Stainless Steel
|
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||||||
£ 1.5881 - £ 1.7524 | In production |
Stainless Steel
|
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||||||
£ 1.725 - £ 1.9304 | In production |
Stainless Steel
|
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||||||
£ 2.6013 - £ 2.8751 | In production |
Stainless Steel
|
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||||||
£ 3.1763 - £ 3.5322 | In production |
Stainless Steel
|
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||||||
£ 3.2447 - £ 3.6144 | In production |
Stainless Steel
|
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||||||
1218257 | £ 5.2573 - £ 5.8323 | In production |
Stainless Steel
|
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
|||||
£ 12.6231 - £ 13.2802 | In production |
Stainless Steel
|
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm
|
||||||
£ 29.6957 - £ 29.6957 | In production |
Stainless Steel
|
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||||||
£ 5.9966 - £ 6.6675 | In production |
Carbon Steel
|
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.102 in
2.6 mm
|
||||||
£ 3.1626 - £ 3.5185 | In production |
Stainless Steel
|
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||||||
£ 11.7194 - £ 13.0338 | In production |
Stainless Steel
|
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||||||
£ 18.6608 - £ 19.6465 | In production |
Stainless Steel
|
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||||||
£ 5.4216 - £ 6.024 | In production |
Carbon Steel
|
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||||||
£ 10.5557 - £ 11.7194 | In production |
Carbon Steel
|
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||||||
£ 1.4375 - £ 1.6018 | In production |
Stainless Steel
|
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||||||
£ 1.7935 - £ 1.9988 | In production |
Stainless Steel
|
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue