Menu Search

Bellows

In production

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber Series Code: SRR3692, SRR3691

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability l1 Material Bellow Type d1 To suit joint of o.d d2 View
£ 7.1094 - £ 11.8524 Request the lead time here
40.0
Rubber
Single universal joint
16.5
18.0
32.0
£ 7.1094 - £ 11.8524 Request the lead time here
45.0
Rubber
Single universal joint
20.5
22.0
40.0
£ 7.1094 - £ 11.8524 Request the lead time here
56.0
Rubber
Single universal joint
27.5
29.0
52.0
£ 11.118 - £ 17.1054 Request the lead time here
65.0
PVC
Double universal joint
20.0
22.0
36.0
£ 7.8438 - £ 13.0662 Request the lead time here
65.0
Rubber
Single universal joint
30.5
32.0
56.0
£ 7.8438 - £ 13.0662 Request the lead time here
72.0
Rubber
Single universal joint
35.5
37.0
66.0
£ 11.4852 - £ 17.6664 Request the lead time here
70.0
PVC
Double universal joint
24.0
25.0
44.0
£ 12.852 - £ 19.7778 Request the lead time here
90.0
PVC
Double universal joint
32.0
32.0
62.0
£ 12.291 - £ 20.4918 Request the lead time here
108.0
Rubber
Single universal joint
50.0
52.0
92.0
£ 10.965 - £ 18.2682 Request the lead time here
82.0
Rubber
Single universal joint
40.0
42.0
75.0
£ 14.2188 - £ 23.6946 Request the lead time here
122.0
Rubber
Single universal joint
56.0
58.0
100.0
£ 13.5558 - £ 20.859 Request the lead time here
155.0
PVC
Double universal joint
50.0
50.0
90.0
£ 7.1094 - £ 11.8524 Request the lead time here
50.0
Rubber
Single universal joint
24.5
26.0
48.0
£ 7.1094 - £ 11.8524 Request the lead time here
34.0
Rubber
Single universal joint
15.0
16.0
28.0
£ 10.965 - £ 18.2682 Request the lead time here
95.0
Rubber
Single universal joint
45.0
47.0
84.0
£ 11.016 - £ 16.9524 Request the lead time here
55.0
PVC
Double universal joint
16.0
16.0
35.0
£ 11.7096 - £ 18.0132 Request the lead time here
80.0
PVC
Double universal joint
28.0
28.0
51.0
Bellows 18.0 16.5 40.0 Rubber

20179892

Price Range
£ 11.8524 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    18.0
  • d1
    16.5
  • d2
    32.0
  • l1
    40.0
Bellows 22.0 20.5 45.0 Rubber

20179908

Price Range
£ 11.8524 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    22.0
  • d1
    20.5
  • d2
    40.0
  • l1
    45.0
Bellows 29.0 27.5 56.0 Rubber

20179915

Price Range
£ 11.8524 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    29.0
  • d1
    27.5
  • d2
    52.0
  • l1
    56.0
Bellows 22.0 20.0 65.0 PVC

20179984

Price Range
£ 17.1054 - £ 11.118

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    22.0
  • d1
    20.0
  • d2
    36.0
  • l1
    65.0
Bellows 32.0 30.5 65.0 Rubber

20179878

Price Range
£ 13.0662 - £ 7.8438

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    32.0
  • d1
    30.5
  • d2
    56.0
  • l1
    65.0
Bellows 37.0 35.5 72.0 Rubber

20179922

Price Range
£ 13.0662 - £ 7.8438

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    37.0
  • d1
    35.5
  • d2
    66.0
  • l1
    72.0
Bellows 25.0 24.0 70.0 PVC

20179991

Price Range
£ 17.6664 - £ 11.4852

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    25.0
  • d1
    24.0
  • d2
    44.0
  • l1
    70.0
Bellows 32.0 32.0 90.0 PVC

20180010

Price Range
£ 19.7778 - £ 12.852

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    32.0
  • d1
    32.0
  • d2
    62.0
  • l1
    90.0
Bellows 52.0 50.0 108.0 Rubber

20179885

Price Range
£ 20.4918 - £ 12.291

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    52.0
  • d1
    50.0
  • d2
    92.0
  • l1
    108.0
Bellows 42.0 40.0 82.0 Rubber

20179939

Price Range
£ 18.2682 - £ 10.965

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    42.0
  • d1
    40.0
  • d2
    75.0
  • l1
    82.0
Bellows 58.0 56.0 122.0 Rubber

20179953

Price Range
£ 23.6946 - £ 14.2188

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    58.0
  • d1
    56.0
  • d2
    100.0
  • l1
    122.0
Bellows 50.0 50.0 155.0 PVC

20179960

Price Range
£ 20.859 - £ 13.5558

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    50.0
  • d1
    50.0
  • d2
    90.0
  • l1
    155.0
Bellows 26.0 24.5 50.0 Rubber

20179861

Price Range
£ 11.8524 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    26.0
  • d1
    24.5
  • d2
    48.0
  • l1
    50.0
Bellows 16.0 15.0 34.0 Rubber

20179854

Price Range
£ 11.8524 - £ 7.1094

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    16.0
  • d1
    15.0
  • d2
    28.0
  • l1
    34.0
Bellows 47.0 45.0 95.0 Rubber

20179946

Price Range
£ 18.2682 - £ 10.965

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Single universal joint
  • To suit joint of o.d
    47.0
  • d1
    45.0
  • d2
    84.0
  • l1
    95.0
Bellows 16.0 16.0 55.0 PVC

20179977

Price Range
£ 16.9524 - £ 11.016

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    16.0
  • d1
    16.0
  • d2
    35.0
  • l1
    55.0
Bellows 28.0 28.0 80.0 PVC

20180003

Price Range
£ 18.0132 - £ 11.7096

Stock Levels
Request the lead time here
Attributes
  • Bellow Type
    Double universal joint
  • To suit joint of o.d
    28.0
  • d1
    28.0
  • d2
    51.0
  • l1
    80.0