Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2631 |
5000 + | £ 0.1263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 22.0 mm |
---|---|
d1 | 0.866 in |
T1 | 1.6 mm |
T1 | 0.063 in |
D | 25.0 mm |
D | 0.984 in |
H | 6.5 mm |
H | 0.256 in |
d2 | 19.0 mm |
d2 | 0.748 in |
Material | PVC |
Colour | Black |
Fitting Style | Snap Fit |
Head Shape | Domed |
Hole Type | Round |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.