10074312
11059
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.6298 |
| 2000 + | £ 0.3458 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 35.4 mm |
|---|---|
| d1 | 1.394 in |
| h | 0.063 in |
| h | 1.6 mm |
| D | 1.504 in |
| D | 38.2 mm |
| H | 0.295 in |
| H | 7.5 mm |
| d2 | 1.24 in |
| d2 | 31.5 mm |
| Material | PVC |
| Colour | Black |
| Fitting Style | Push Fit |
| Head Shape | Domed |
| Hole Type | Round |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue