Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0708 |
10000 + | £ 0.0694 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d1 | 2.5 mm |
---|---|
d1 | 0.098 in |
T1 | 1.9 mm |
T1 | 0.075 in |
d2 | 2.5 mm |
d2 | 0.098 in |
Material | Nylon |
Colour | Black |
Fitting Style | Push Fit |
Head Shape | Round |
Hole Type | Round |
Type | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.