Quantity | Unit price |
---|---|
5 - 49 | £ 4.3252 |
50 + | £ 2.1122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
b1 | 19.1 mm |
---|---|
b1 | 0.752 in |
OD | 228.6 mm |
OD | 9 in |
Compatible Nominal Pipe Sizes (All) | 4 |
Class Pressure Rating | 150 |
Colour | Black |
Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.