Quantity | Unit price |
---|---|
50 + | £ 0.8323 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
b1 | 11.0 mm |
---|---|
b1 | 0.433 in |
OD | 75.0 mm |
OD | 2.953 in |
Compatible Nominal Pipe Sizes (All) | DN 10 |
Class Pressure Rating | 6 |
Colour | Black |
Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.