10387788
491804
| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 4.0396 |
| 50 + | £ 1.9418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| b1 | 0.709 in |
|---|---|
| b1 | 18.0 mm |
| OD | 210.0 mm |
| OD | 8.268 in |
| Class Pressure Rating | 6 |
| Colour | Black |
| Material | Corrugated LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue