Quantity | Unit price |
---|---|
10 + | £ 14.6884 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
b1 | 24.0 mm |
---|---|
b1 | 0.945 in |
OD | 755.0 mm |
OD | 29.724 in |
Compatible Nominal Pipe Sizes (All) | DN 600 |
Class Pressure Rating | 6 |
Colour | Black |
Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.