Quantity | Unit price |
---|---|
5 - 24 | £ 9.4061 |
25 + | £ 4.5997 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
b1 | 30.0 mm |
---|---|
b1 | 1.181 in |
OD | 375.0 mm |
OD | 14.764 in |
Compatible Nominal Pipe Sizes (All) | DN 200 |
Class Pressure Rating | 40 |
Colour | Black |
Material | PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.