10087015
12842
| Quantity | Unit price |
|---|---|
| 200 - 999 | £ 0.18 |
| 1000 + | £ 0.162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.173 in |
|---|---|
| D | 29.8 mm |
| d | 23.7 mm |
| d | 0.933 in |
| H3 | 14.0 mm |
| H3 | 0.551 in |
| H1 | 25.5 mm |
| H1 | 1.004 in |
| H2 | 1.063 in |
| H2 | 27.0 mm |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue