Quantity | Unit price |
---|---|
30 - 299 | £ 0.532 |
300 - 1499 | £ 0.38 |
1500 + | £ 0.342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 60.5 mm |
---|---|
D | 2.382 in |
d | 49.8 mm |
d | 1.961 in |
H3 | 27.0 mm |
H3 | 1.063 in |
H1 | 53.0 mm |
H1 | 2.087 in |
H2 | 55.5 mm |
H2 | 2.185 in |
Bolt Thread | M33 |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.