Quantity | Unit price |
---|---|
7 - 69 | £ 2.24 |
70 - 349 | £ 1.60 |
350 + | £ 1.44 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 116.7 mm |
---|---|
D | 4.594 in |
d | 95.0 mm |
d | 3.74 in |
H3 | 55.0 mm |
H3 | 2.165 in |
H1 | 102.0 mm |
H1 | 4.016 in |
H2 | 105.5 mm |
H2 | 4.154 in |
Bolt Thread | M64 |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.