Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE Colour: Black, Green, Brown, Grey, White Series Code: SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
61 results
Product SKUs information
Item Code Price range Availability H3 d Bolt Thread D Colour H2 H1 View
£ 0.1417 - £ 0.383 9541 In stock
12.0 mm
21.8 mm
M14
27.5 mm
White
24.0 mm
22.5 mm
12838 £ 0.0889 - £ 0.1193 153280 In stock
9.0 mm
12.8 mm
M8
16.8 mm
Black
15.0 mm
14.0 mm
£ 0.1764 - £ 0.1764 43856 In stock
14.0 mm
23.7 mm
M16;5/8
29.8 mm
Black
27.0 mm
25.5 mm
£ 0.3529 - £ 0.3529 473 In stock
19.0 mm
31.8 mm
M22
39.7 mm
White
36.2 mm
34.0 mm
£ 0.0384 - £ 0.1021 23617 In stock
5.0 mm
9.8 mm
M5
10.9 mm
Black
9.5 mm
8.5 mm
£ 0.1003 - £ 0.1941 24770 In stock
9.0 mm
16.8 mm
M10
21.3 mm
Grey
19.5 mm
18.5 mm
£ 0.2167 - £ 0.4194 244 In stock
15.0 mm
26.8 mm
M18
34.0 mm
Grey
43.0 mm
29.0 mm
£ 0.089 - £ 0.1727 6500 In stock
10.9 mm
1/4
Grey
£ 0.0625 - £ 0.1336 40298 In stock
19.0 mm
5/16 UNF
Black
£ 0.13 - £ 0.2023 Request the lead time here
23.0 mm
40.8 mm
M27;M28
50.1 mm
Black
46.5 mm
44.0 mm
£ 0.8505 - £ 1.323 Request the lead time here
42.0 mm
63.7 mm
M42
76.5 mm
Black
65.5 mm
63.0 mm
£ 1.35 - £ 2.10 Request the lead time here
48.0 mm
85.0 mm
M56
104.2 mm
Black
91.6 mm
88.6 mm
£ 0.3825 - £ 0.595 Request the lead time here
30.0 mm
54.8 mm
M36
67.0 mm
Black
59.5 mm
57.0 mm
£ 0.342 - £ 0.532 Request the lead time here
27.0 mm
49.8 mm
M33
60.5 mm
Black
55.5 mm
53.0 mm
£ 1.44 - £ 2.24 Request the lead time here
55.0 mm
95.0 mm
M64
116.7 mm
Black
105.5 mm
102.0 mm
£ 0.2907 - £ 0.4522 Request the lead time here
25.0 mm
45.8 mm
M30
55.9 mm
Black
51.5 mm
49.0 mm
£ 0.945 - £ 1.47 Request the lead time here
38.0 mm
69.7 mm
M45
85.5 mm
Black
75.5 mm
73.0 mm
£ 0.99 - £ 1.54 Request the lead time here
41.0 mm
75.0 mm
M48
91.6 mm
Black
81.0 mm
78.5 mm
£ 0.0099 - £ 0.0154 6600 In stock
4.5 mm
6.9 mm
M4
9.2 mm
Black
7.6 mm
6.5 mm
£ 0.4972 - £ 0.7735 Request the lead time here
38.0 mm
59.7 mm
M39;M40
72.0 mm
Black
62.5 mm
60.0 mm
  • of 4
Bolt Protection Cap M14 21.8 mm LDPE White

12726

Price Range
£ 0.383 - £ 0.1417

Stock Levels
9541 In stock
Attributes
  • D
    27.5 mm
  • d
    21.8 mm
  • H3
    12.0 mm
  • H1
    22.5 mm
  • H2
    24.0 mm
Bolt Protection Cap M8 12.8 mm LDPE Black

12838

Price Range
£ 0.1193 - £ 0.0889

Stock Levels
153280 In stock
Attributes
  • D
    16.8 mm
  • d
    12.8 mm
  • H3
    9.0 mm
  • H1
    14.0 mm
  • H2
    15.0 mm
Bolt Protection Cap M16;5/8 23.7 mm LDPE Black

12842

Price Range
£ 0.1764 - £ 0.1764

Stock Levels
43856 In stock
Attributes
  • D
    29.8 mm
  • d
    23.7 mm
  • H3
    14.0 mm
  • H1
    25.5 mm
  • H2
    27.0 mm
Bolt Protection Cap M22 31.8 mm LDPE White

12921

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
473 In stock
Attributes
  • D
    39.7 mm
  • d
    31.8 mm
  • H3
    19.0 mm
  • H1
    34.0 mm
  • H2
    36.2 mm
Bolt Protection Cap M5 9.8 mm LDPE Black

15211

Price Range
£ 0.1021 - £ 0.0384

Stock Levels
23617 In stock
Attributes
  • D
    10.9 mm
  • d
    9.8 mm
  • H3
    5.0 mm
  • H1
    8.5 mm
  • H2
    9.5 mm
Bolt Protection Cap M10 16.8 mm LDPE Grey

494804

Price Range
£ 0.1941 - £ 0.1003

Stock Levels
24770 In stock
Attributes
  • D
    21.3 mm
  • d
    16.8 mm
  • H3
    9.0 mm
  • H1
    18.5 mm
  • H2
    19.5 mm
Bolt Protection Cap M18 26.8 mm LDPE Grey

494808

Price Range
£ 0.4194 - £ 0.2167

Stock Levels
244 In stock
Attributes
  • D
    34.0 mm
  • d
    26.8 mm
  • H3
    15.0 mm
  • H1
    29.0 mm
  • H2
    43.0 mm
Bolt Protection Cap 1/4 10.9 mm LDPE Grey

494812

Price Range
£ 0.1727 - £ 0.089

Stock Levels
6500 In stock
Attributes
  • d
    10.9 mm
  • Bolt Thread
    1/4
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Bolt Protection Cap 5/16 UNF 19.0 mm LDPE Black

17217

Price Range
£ 0.1336 - £ 0.0625

Stock Levels
40298 In stock
Attributes
  • d
    19.0 mm
  • Bolt Thread
    5/16 UNF
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Bolt Protection Cap M27;M28 40.8 mm LDPE Black

20571573

Price Range
£ 0.2023 - £ 0.13

Stock Levels
Request the lead time here
Attributes
  • D
    50.1 mm
  • d
    40.8 mm
  • H3
    23.0 mm
  • H1
    44.0 mm
  • H2
    46.5 mm
Bolt Protection Cap M42 63.7 mm LDPE Black

20571627

Price Range
£ 1.323 - £ 0.8505

Stock Levels
Request the lead time here
Attributes
  • D
    76.5 mm
  • d
    63.7 mm
  • H3
    42.0 mm
  • H1
    63.0 mm
  • H2
    65.5 mm
Bolt Protection Cap M56 85.0 mm LDPE Black

20571665

Price Range
£ 2.10 - £ 1.35

Stock Levels
Request the lead time here
Attributes
  • D
    104.2 mm
  • d
    85.0 mm
  • H3
    48.0 mm
  • H1
    88.6 mm
  • H2
    91.6 mm
Bolt Protection Cap M36 54.8 mm LDPE Black

20571603

Price Range
£ 0.595 - £ 0.3825

Stock Levels
Request the lead time here
Attributes
  • D
    67.0 mm
  • d
    54.8 mm
  • H3
    30.0 mm
  • H1
    57.0 mm
  • H2
    59.5 mm
Bolt Protection Cap M33 49.8 mm LDPE Black

20571597

Price Range
£ 0.532 - £ 0.342

Stock Levels
Request the lead time here
Attributes
  • D
    60.5 mm
  • d
    49.8 mm
  • H3
    27.0 mm
  • H1
    53.0 mm
  • H2
    55.5 mm
Bolt Protection Cap M64 95.0 mm LDPE Black

20571672

Price Range
£ 2.24 - £ 1.44

Stock Levels
Request the lead time here
Attributes
  • D
    116.7 mm
  • d
    95.0 mm
  • H3
    55.0 mm
  • H1
    102.0 mm
  • H2
    105.5 mm
Bolt Protection Cap M30 45.8 mm LDPE Black

20571580

Price Range
£ 0.4522 - £ 0.2907

Stock Levels
Request the lead time here
Attributes
  • D
    55.9 mm
  • d
    45.8 mm
  • H3
    25.0 mm
  • H1
    49.0 mm
  • H2
    51.5 mm
Bolt Protection Cap M45 69.7 mm LDPE Black

20571634

Price Range
£ 1.47 - £ 0.945

Stock Levels
Request the lead time here
Attributes
  • D
    85.5 mm
  • d
    69.7 mm
  • H3
    38.0 mm
  • H1
    73.0 mm
  • H2
    75.5 mm
Bolt Protection Cap M48 75.0 mm LDPE Black

20571641

Price Range
£ 1.54 - £ 0.99

Stock Levels
Request the lead time here
Attributes
  • D
    91.6 mm
  • d
    75.0 mm
  • H3
    41.0 mm
  • H1
    78.5 mm
  • H2
    81.0 mm
Bolt Protection Cap M4 6.9 mm LDPE Black

20571559

Price Range
£ 0.0154 - £ 0.0099

Stock Levels
6600 In stock
Attributes
  • D
    9.2 mm
  • d
    6.9 mm
  • H3
    4.5 mm
  • H1
    6.5 mm
  • H2
    7.6 mm
Bolt Protection Cap M39;M40 59.7 mm LDPE Black

20571610

Price Range
£ 0.7735 - £ 0.4972

Stock Levels
Request the lead time here
Attributes
  • D
    72.0 mm
  • d
    59.7 mm
  • H3
    38.0 mm
  • H1
    60.0 mm
  • H2
    62.5 mm