Quantity | Unit price |
---|---|
250 + | £ 1.2353 |
A | 94.0 mm |
---|---|
A | 3.701 in |
B | 76.0 mm |
B | 2.992 in |
C | 54.0 mm |
C | 2.126 in |
D | 8.0 mm |
D | 0.315 in |
E | 18.0 mm |
E | 0.709 in |
F | 11.0 mm |
F | 0.433 in |
Bending | 50.0 Nm |
Type | HanaLock |
Colour | Yellow |
Barrel Material | ABS |
Pin Material | High Strength Steel |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.