Quantity | Unit price |
---|---|
250 + | £ 1.7083 |
A | 96.5 mm |
---|---|
A | 3.799 in |
B | 78.0 mm |
B | 3.071 in |
C | 45.9 mm |
C | 1.807 in |
D | 12.6 mm |
D | 0.496 in |
E | 24.0 mm |
E | 0.945 in |
F | 11.0 mm |
F | 0.433 in |
Bending | 50.0 Nm |
Type | HanaLock |
Colour | Blue |
Barrel Material | ABS |
Pin Material | High Strength Steel |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.