Quantity | Unit price |
---|---|
250 + | £ 16.1113 |
Classification | High-Security Seal |
---|---|
Seal Type | Bolt Seal |
Type | EinLock |
Removability | Cutting tool required |
Locking Mechanism | C Clip & Metal Insert |
Colour | Blue |
Material | ABS |
Barrel Material | ABS |
Pin Material | Steel |
Insert Material | Steel |
Body Diameter | 8.0 mm |
Body Diameter | 0.315 in |
Head Diameter | 22.0 mm |
Head Diameter | 0.866 in |
Pin Length | 80.0 mm |
Pin Length | 3.15 in |
Usable Length | 54.0 mm |
Usable Length | 2.126 in |
Overall Length | 97.6 mm |
Overall Length | 3.843 in |
Minimum Tensile Strength | 1350 kg-f |
Minimum Tensile Strength | 2976.241 lbf |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue