High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | C | Colour | B | Pull Strength | A | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.5994 - £ 1.5994 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
White
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue