Menu Search

Bonded Washers

In stock

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Nitrile Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Compatible Fasteners Thread Type View
£ 0.3238 - £ 0.3238 Request the lead time here
M10
Metric
490085 £ 0.4863 - £ 0.4863 652 In stock
M22
Metric
£ 2.5847 - £ 2.5847 180 In stock
2 BSP
BSP
£ 0.3432 - £ 0.3585 Request the lead time here
M8
Metric
£ 0.2973 - £ 0.3098 181 In stock
M10
Metric
£ 0.3515 - £ 0.3668 200 In stock
M16
Metric
£ 0.4432 - £ 0.4613 40 In stock
M22
Metric
  • of 2
Bonded Washer M10 Mild Steel;NBR 80 Nitrile NBR 80

490081

Price Range
£ 0.3238 - £ 0.3238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M10
Bonded Washer M22 Mild Steel;NBR 80 Nitrile NBR 80

490085

Price Range
£ 0.4863 - £ 0.4863

Stock Levels
652 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M22
Bonded Washer 2 BSP Mild Steel;NBR 80 Nitrile NBR 80

492252

Price Range
£ 2.5847 - £ 2.5847

Stock Levels
180 In stock
Attributes
  • Colour
    Natural;Black
  • Full Material
    Mild Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    BSP
  • Compatible Fasteners
    2 BSP
Bonded Washer M8 Steel;NBR 80 Nitrile NBR 80

178104969999

Price Range
£ 0.3585 - £ 0.3432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M8
Bonded Washer M10 Steel;NBR 80 Nitrile NBR 80

178105069999

Price Range
£ 0.3098 - £ 0.2973

Stock Levels
181 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M10
Bonded Washer M16 Steel;NBR 80 Nitrile NBR 80

178105269999

Price Range
£ 0.3668 - £ 0.3515

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M16
Bonded Washer M22 Steel;NBR 80 Nitrile NBR 80

178105569999

Price Range
£ 0.4613 - £ 0.4432

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel;Nitrile Butadiene Rubber 80
  • Seal Material
    Nitrile NBR 80
  • Thread Type
    Metric
  • Compatible Fasteners
    M22