Menu Search

Dispensing Plug 12.0 mm 13.5 mm LDPE

This ribbed Bottle Adapter Plug is an efficient and reliable alternative for pouring liquids or other substances. It provides a snug, leak-proof fit, preventing spills, leaks, and contamination. The ribbed textures provide a secure grip, lowering the danger of an accident. Natural and made from LDPE.
Item code:

12313

9960 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 - 49999 £ 0.0369
50000 + £ 0.0362
Standard pack: 5000

Order in multiple of 5000

Total price:

£ 184.50

5000 x £ 0.0369

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us