Menu Search

Brochure Holders - 4 Pocket

In stock

Four pocket brochure holders are ideal for displaying several print materials in a tidy fashion all at once. These brochure holders have a stepped design so the top of each row remains visible.

It showcases and organises your brochures, pamphlets, or promotional materials. It is easy to assemble and use while being durable and long-lasting. Designed for A4 and A5 size leaflets.

  • Material: PS
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Paper Size View
£ 10.9364 - £ 27.619 311 In stock
A4 Portrait
£ 30.8916 - £ 77.5417 4 In stock
A4 Portrait
£ 14.077 - £ 35.3575 39 In stock
A5 Portrait
Brochure Holder A4 Portrait Free Standing PS Clear

493208

Price Range
£ 27.619 - £ 10.9364

Stock Levels
311 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    4
Brochure Holder A4 Portrait Free Standing PS Clear

493211

Price Range
£ 77.5417 - £ 30.8916

Stock Levels
4 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    4
Brochure Holder A5 Portrait Free Standing PS Clear

493212

Price Range
£ 35.3575 - £ 14.077

Stock Levels
39 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polystyrene
  • Mount Style
    Free Standing
  • Paper Orientation
    Portrait
  • Number of Pockets
    4