Menu Search

Weld On Hinge 60.0 mm 10.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a steel pin and is available with or without grease nipples.
Item code:

1349750

227 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 6.566
50 - 149 £ 2.4596
150 + £ 2.404
Standard pack: 50

Order in multiple of 5

Total price:

£ 32.83

5 x £ 6.566

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 10.0 mm
Overall Length 60.0 mm
Overall Width 11.9 mm
Pin Diameter 6.0 mm
Material Steel
Pin Material Steel
Commodity Code 7326909890

Product 1349750 replaces:

Weld On Hinge 60.0 mm 10.0 mm Steel;Brass 6.0 mm
Item code: 497540

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us