Menu Search

Weld On Hinge 180.0 mm 20.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a steel pin and is available with or without grease nipples.
Item code:

1349756

3 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 25.4303
25 + £ 11.2977
Standard pack: 25

Order any quantity

Total price:

£ 25.43

1 x £ 25.4303

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 180.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Material Steel
Pin Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us