Menu Search

Weld On Hinge 60.0 mm 10.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a brass pin and is available with or without grease nipples.
Item code:

1349757

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 1.9304
50 + £ 0.7853
Standard pack: 50

Order in multiple of 5

Total price:

£ 9.65

5 x £ 1.9304

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 10.0 mm
Overall Length 60.0 mm
Overall Width 11.9 mm
Pin Diameter 6.0 mm
Material Steel
Pin Material Brass
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us