Menu Search

Weld On Hinge 120.0 mm 16.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a brass pin and is available with or without grease nipples.
Item code:

1349760

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 22.5121
25 - 74 £ 8.0043
75 + £ 7.8375
Standard pack: 25

Order any quantity

Total price:

£ 22.51

1 x £ 22.5121

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 120.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm
Material Steel
Pin Material Brass
Commodity Code 7326909890

Product 1349760 replaces:

Weld On Hinge 120.0 mm 20.0 mm
Item code: 497551

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us